LAN Cable

HELUKAT® 600 U/UTP 4x2xAWG 23/1 FRNC

Logo Image
Produktfoto
Cable structure
U/UTP 4x2xAWG 23/1 FRNC
Description
HELUKAT® 600 U/UTP solid, FRNC
Typical values
Frequency (MHz) 10 16 62,5 100 155 200 300 500 600
Attenuation (db/100m) 5,5 6,9 14,3 18,0 22,1 25,3 31,8 39,8 44,1
Next (db) 72,0 70,0 65,0 63,0 60,0 57,0 55,0 53,0 49,0
ACR (db) 66,5 63,1 50,7 45,0 37,9 31,7 23,2 13,2 4,9
Application

HELUKAT® 600 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Norms and standards

Acc. ISO/IEC 11801, acc. EN 50173, acc. EIA/TIA 568-C-2, Category 6, flame retardent acc. IEC 60332-1, IEC 61034, EN 50267, IEC 60754-2, UL 444 CMX

Downloads
Product Sheet

Part no.

Designation

805179

U/UTP 4x2xAWG 23/1 FRNC