LAN Cable

HELUKAT® 500 U/FTP 4x2xAWG 26/7 FRNC

Logo Image
Produktfoto
Cable structure
U/FTP 4x2xAWG 26/7 (stranded) LSZH
Description
HELUKAT® 500 U/FTP flex
Typical values

Frequency

(MHz)

10

16

62,5

100

200

250

500

Attenuation

(dB/10m)

0,8

1,1

2,1

2,7

3,9

4,4

6,3

Next

(db)

100,0

100,0

100,0

97,0

92,0

91,0

86,0

ACR

(db)

99,2

98,9

97,9

94,3

88,1

86,6

79,7

Application
HELUKAT® 500 data cables are used in the tertiary level of a network as patch cables and connection cables. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as 10Gigabit Ethernet, Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. With its optimized construction, the HELUKAT®500 series can be manufactured quickly and easily with many common RJ45 plugs.
Downloads
Product Sheet

Part no.

Designation

804043

U/FTP 4x2xAWG 26/7 (stranded) LSZH