LAN Cable

HELUKAT® 500 F/FTP 2x(4x2xAWG23/1) LSZH

Logo Image
Produktfoto
Cable structure
F/FTP 2x(4x2xAWG 23/1) LSZH (S-STP)
Description
HELUKAT® 500 F/FTP solid
Typical values

Frequency

(MHz)

10

16

62,5

100

200

250

300

500

Attenuation

(db/100m)

5,7

7,2

14,2

18,1

25,8

29,0

31,9

41,8

Next

(db)

100,0

100,0

100,0

97,4

92,9

91,4

90,2

86,9

ACR

(db)

94,3

92,8

85,8

79,3

67,1

62,4

58,3

45,1
Application

HELUKAT® 500 data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as 10Gigabit Ethernet, Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

803379

F/FTP 2x(4x2xAWG 23/1) LSZH (S-STP)