LAN Cable

HELUKAT® 300 U/UTP 4x2xAWG 24/7 FRNC

Logo Image
Produktfoto
Cable structure
U/UTP 4x2xAWG 24/7 FRNC
Description
HELUKAT® 300 U/UTP solid, FRNC
Typical values
Frequency (MHz) 10 16 62,5 100 155 200 300
Attenuation (db/10m) 0,8 1,0 2,0 2,6 3,3 3,7 4,7
Next (db) 75,0 71,0 65,0 63,0 60,0 57,0 56,0
ACR (db) 74,2 70,0 63,0 60,4 56,7 53,2 51,3
Application

HELUKAT®300 unshielded data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. With its optimized construction, the HELUKAT®300 series can be manufactured quickly and easily with many common RJ45 plugs.

Downloads
Product Sheet

Part no.

Designation

804996

U/UTP 4x2xAWG 24/1 FRNC