Industrial Ethernet

HELUKAT® 1200IND S/FTP 4x2xAWG23/1 PUR

Logo Image
Produktfoto
Cable structure

S/FTP 4x2xAWG 23/1 PUR

Description

Industrial Ethernet HELUKAT® 1200IND S/FTP solid, ROBUST Cat.7A

Typical values

frequency

(MHz)

10

16

62,5

100

250

350

600

900 1200

attenuation

(db/100m)

5,6

7,0

13,8 17,6 28,3 34,0 45,2 57,1 66

Next

(db)

95,0

95,0

89,0 87,0 82,0 89,0 74,0 70,0 63,0

PS-ACR

(db)

89,4

86,0 73,2 67,4 51,7 43,0 27,8 13,9 1,0
Application

HELUKAT® 1200IND Category 7A Robust is used for harsh industrial environments. Mechanically, this product exhibits excellent resistance to mineral oils, greases and cooling lubricants and has good microbe and hydrolysis resistance. Electrically, this cable is characterized by high reserve capacity and outstanding performance.

Norms and standards
Acc. ISO/IEC 11801, EN 50173, ANSI/EIA/TIA 568-C.2, Kategorie 7A, flame retardent IEC 60332-1, halogen free acc. IEC 60754-1 and EN 50267-2-1, oil resistant
Downloads
Product Sheet

Part no.

Designation

805680

S/FTP 4x2xAWG 23/1 PUR