LAN Cable

HELUKAT® 1200-7A S/FTP 4x2xAWG23/1 LSZH

Logo Image
Produktfoto
Cable structure
S/FTP 4x2xAWG 23/1 LSZH
Description
HELUKAT® 1200-7A S/FTP solid
Typical values

Frequency

(MHz)

10

16

62,5

100

200

300

600

900 1000 1200

Attenuation

(db/100m)

5,2

6,8

13,3

17,3

24,2

30,2

43,5

54,3 56,9 62,9

Next

(db)

105,0

105,0

105,0

100,0

95,0

93,0

88,0

85,0 84,0 82,0

ACR

(db)

99,8

98,2

91,7

82,7

70,8

62,8

44,5

30,7 27,1 19,1

Application

HELUKAT®1200-7A data cables are used in the tertiary, but also in the secondary level of a network. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as 10Gigabit Ethernet, Gigabit Ethernet, Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s or ISDN absolutely trouble-free. Likewise, the mechanical characteristics are perfectly suited for the application in tight cable channels and platforms due to their optimized construction.

Downloads
Product Sheet

Part no.

Designation

803380

S/FTP 4x2xAWG 23/1 LSZH