Industrial Ethernet

HELUKAT® 100T Tordierflex SF/UTP 4x2xAWG 26/19 PUR

Logo Image
Produktfoto
Cable structure
SF/UTP 4x2xAWG 26/19 (stranded) PUR
Description

Industrial Ethernet HELUKAT® 100T SF/UTP 4 pair Torsionflex UL AWM Cat.5

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/10m)

0,9

1,2 2,4 3,1

Next

(db)

56,0 53,0 43,0 40,0

ACR

(db)

55,1 51,8 40,6 36,9
Application

HELUKAT® 100T Category 5 Torsionflex is designed for applications with torsion loads, e.g. in robots, and characterized by high reserve capacity and outstanding performance, even after exposure to extreme conditions. Thanks to the clever structure, it is also possible to achieve a long service life mechanically.

Norms and standards
Acc. ISO/IEC 11801, acc. EN 50173, acc. EIA/TIA 568-A, category 5, flame retardent acc. IEC 60332-1, halogen free acc. IEC 60754-2, oil resistant, AWM 20236 (80°C/30V)
Downloads
Product Sheet

Part no.

Designation

800067

SF/UTP 4x2xAWG 26/19 (stranded) PUR