LAN-Cable

HELUKAT® 100 U/UTP 4x2xAWG 26/7 PVC

Logo Image
Produktfoto
Cable structure

U/UTP 4x2xAWG 26/7 PVC

Description

HELUKAT® 100 U/UTP flex

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/10m)

0,9

1,2

2,4

3,1

Next

(db)

53,0

50,0

41,0

38,0

ACR

(db)

52,1

48,8

38,6

34,9

Application

HELUKAT®100 data cables are used in the tertiary level of a network as patch cables and connection cables. They are characterized by large performance reserves and outstanding performance. They can be used to implement services such as Fast Ethernet, Ethernet, ATM155, FDDI, token ring 4/16 Mbit/s, or ISDN absolutely trouble-free. With its optimized construction, the HELUKAT®100 series can be manufactured quickly and easily with all common RJ45 plugs.

Downloads
Product Sheet

Part no.

Designation

80055

U/UTP 4x2xAWG 26/7 PVC