General Accessories

HELUKABEL® Netzwerksystemschränke 19 Zoll-Lochraster 12HE für WG

Logo Image
Produktfoto
Description
General accessories
Characteristics

19-inch hole matrix

Elements to reinforce or to enlarge the network rack. Help to mount aktive components or heavy duty lower shelf in existing cabinets. 19-inch hole matrix included.Rack mount nuts mounting possible.

Downloads
Product Sheet

Description

Material

Surface

Number of height modules (HM)

Suitable for

Part no.

Unit

19-inch hole matrix

Stainless steel

Galvanised

12

Wall box

82052

1

19-inch hole matrix

Stainless steel

Galvanised

15

Floor box

82097

1

19-inch hole matrix

Stainless steel

Galvanised

21

Floor box

82040

1

19-inch hole matrix

Stainless steel

Galvanised

41

Floor cabinet

82047

1