Network Distribution Racks

HELUKABEL® Network Distribution Wallracks ECO

Logo Image
Produktfoto
Description
Wall distributon box
Norms and standards

Details:

  • Steel sheet housing
  • preassembled, self ventilated
  • Door with security glass
  • Cabling from top or button
  • Protection class IP20
  • Wall fastening
  • Color:light grey RAL7035
  • housing totaly grounded
  • Accessories inclusive: 2xkeys, 1x set cage nut and screws ,1x cable strip
Downloads
Product Sheet

Width

mm

Height

mm

Depth

mm

Number of height modules (HM)

Design

Unit

Part no.

600

330

500

6

Glass door, front

1

801687

600

330

400

6

Glass door, front

1

804055

600

465

400

9

Glass door, front

1

804056

600

465

500

9

Glass door, front

1

801688

600

600

500

12

Glass door, front

1

801689

600

600

400

12

Glass door, front

1

804057

600

730

500

15

Glass door, front

1

801690

600

730

400

15

Glass door, front

1

804058

600

860

500

18

Glass door, front

1

801691

600

860

400

18

Glass door, front

1

804059