Electrical Equipment

HELUKABEL® Network Distribution Racks Accessories

Logo Image
Produktfoto
Description

Rack socket

Characteristics

Socket for network cabinets inclusive mounting screws M6x8mm

Material: Steel plate

Paint Finish: RAL 7035, light grey

Enlargement for network rack to install cales from socket easier
Downloads
Product Sheet

Description

Suitable for ventilation/venting

Material

Height

mm

For cabinet width

mm

For cabinet depth

mm

Part no.

Unit

Rack Socket

yes

Steel plate, light grey, Ral 7035

100

600

600

801876

1

Rack Socket

yes

Steel plate, light grey, Ral 7035

100

600

800

801881

1

Rack Socket

yes

Steel plate, light grey, Ral 7035

100

800

800

801674

1