BUS Cables

BUS Cables CAN-Bus 0,75 mm², flexible

Logo Image
Produktfoto
Cable structure
1x2x0.75 mm² (stranded)
Description
CAN bus 0.75 mm², flexibel
Application

HELUKABEL® CAN Bus for fixed installation and occasion motion, for normal requirements. The 2-pair version is designed with star-quad twisting, i.e. diagonal conductors form an electrical pair and satisfy the requirements of the CAN standard. For cable lengths over 600m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

803383

1x2x0.75 mm² (stranded)

803384

4x1x0.75 mm² (stranded)