BUS Cables

BUS Cables CAN-Bus 0,50 mm², direct burial

Logo Image
Produktfoto
Cable structure
1x2x0.50 mm² (stranded)
Description
CAN bus 0.50 mm², direct burial
Application

HELUKABEL® CAN Bus Direct Burial is suitable for fixed outdoor installation or direct burial applications. The 2-pair version is designed with star-quad twisting, i.e. diagonal conductors form an electrical pair and meets the requirements of the CAN standard. For cable lengths up to 600m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

804268

1x2x0.50 mm² (stranded)

804269

4x1x0.50 mm² (stranded)