BUS Cables

BUS Cables CAN-Bus 0,25 mm², flexible, WK 105°C

Logo Image
Produktfoto
Cable structure
2x2x0,25 mm² (stranded)
Description
CAN bus 0.25 mm², flexible, 105°C
Application

HELUKABEL® CAN Bus for fixed installation up to 105°C in difficult industrial environments with demanding temperature requirements thanks to cross-linking of the conductor insulation. Thanks to use a PUR sheath, this version is also halogen-free. For cable lengths up to max. 40m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

801982

2x2xAWG 24/19 mm² (stranded)