Industrial Ethernet

HELUKABEL® Industrial Ethernet WK 105°C SF/UTP
2x2xAWG 22/7 FRNC

Logo Image
Produktfoto
Cable structure
SF/UTP 2x2x0,75 mm (stranded)
Description

Industrial Ethernet HELUKAT® WK 105°C 4 cores UL AWM Cat.5e

Typical values

Frequency

(MHz)

10

16

62,5

100

Attenuation

(dB/100m)

6,3

8,0

16,5

21,3

Next

(db)

70,0

65,0

55,0

50,0

ACR

(db)

63,7

57,0

38,5

28,7

Application

HELUKAT® 100IND Category 5e WK Industrial 105°C is designed specially for demanding temperature requirements such as those encountered in wind turbines. Radiation cross-linking provides improved thermal stability as well as good oil resitance.

Downloads
Product Sheet

Part no.

Designation

802293

SF/UTP 2x2x0,75 mm (stranded)