BUS Cable FireWire™

BUS-Cable FireWire™, PUR

Logo Image
Produktfoto
Cable structure
2x2xAWG26/19 + 2xAWG22/19
Description
FireWire™ PUR UL trailing cable
Typical values

Frequency

(MHz)

250

400 500 800 1000  
attenuation

(db/5m)

2,5 3,0 3,6 4,7 5,6  
Application
HELUKABEL® FireWire™ Trailing will be used for permanent moving processes.
Norms and standards
FireWire™ 800 MHz applications
Approvals
UL Style 20236
Downloads
Product Sheet

Part no.

Designation

805057

2x2xAWG26/19 + 2xAWG22/19