BUS Cables

HELUKABEL® DeviceNet™ PVC

Logo Image
Produktfoto
Cable structure
1x2xAWG18 + 1x2xAWG15
Description
DeviceNet™ PVC
Typical values

125

kHz

<

4,2

dB/km

500

kHz

<

8,1

dB/km

Application

HELUKABEL® DeviceNet™ PVC for fixed installation. The special aspect of this bus system is that a data pair and a power supply pair are always integrated in one cable. The small cross-section is used for short distances or as a point-to-point connection; the large cross-section as main conductor for long distances and frequently in combination with the thin conductor as drain wire.

Downloads
Product Sheet

Part no.

Designation

800683

1x2xAWG18 + 1x2xAWG15

800684

1x2xAWG24 + 1x2xAWG22