BUS Cables

HELUKABEL® BUS cables Profibus SK 7-wire

Logo Image
Produktfoto
Cable structure

1x2x0.64 mm (stranded)

Description
Profibus SK, 7-wire
Typical values

9,6

kHz

<

2,9

dB/km

38,4

kHz

<

4,6

dB/km

4

MHz

<

25,0

dB/km

16

MHz

<

49,0

dB/km

Application

HELUKABEL® Profibus SK 7-wire for mobile applications in Profibus industrial networks. With its core design and the special PVC sheath, the type described here is suitable for normal mobile applications. The cable is optimized for use of the fast contact stripping tool.

The FRNC edition fullfil the parameter halogen free.

Norms and standards
Geltende Normen: Profibus nach DIN 19245 T3 und EN50170
Downloads
Product Sheet

Part no.

Designation

805656

1x2x0.64 mm (stranded)

805657

1x2x0.64 mm (stranded)