BUS Cables

HELUKABEL® BUS Cables Profibus FRNC PH120

Logo Image
Produktfoto
Cable structure
1x2x0.64 mm
Description
Profibus FRNC PH120
Typical values
Frequency   before EN50200   after EN50200 PH120

9,6

kHz   2,1 dB/km   2,3 dB/km
38,4 kHz   3,0 dB/km   3,3 dB/km
4 MHz   18,5 dB/km   20,4 dB/km
16 MHz   34,5 dB/km   38,0 dB/km
Application

HELUKABEL® Profibus FRNC PH120 has a special structure for circuit integrity for 120 minutes and is used for fix installation in buildings.

Norms and standards
Standard: Profibus acc. IEC61158 and EN50170
circuit integrity: EN 50200 PH120
Downloads
Product Sheet

Part no.

Designation

805695

1x2x0.64 mm