BUS Cables

BUS Cables CAN Bus 0,34 mm² (pair stranded), flexible

Logo Image
Produktfoto
Cable structure
2x2x0.34 mm² (stranded)
Description
CAN bus 0.34 mm², flexibel
Application

HELUKABEL® CAN Bus fixed installations and occasionally motion, for normal requirements. The two signal pairs are provided in the form twisted pairs. As a result, the diameter is somewhat larger than that of 801573. In the event of diameter problems, please have a look at this type. For cable lengths up to max. 40m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

803344

2x2x0.34 mm² (stranded)