BUS Cables

BUS-Leitungen CAN Bus 0,5 mm² (pair stranded), flexible

Logo Image
Produktfoto
Cable structure
2x2x0.50 mm² (stranded)
Description
CAN bus 0.50 mm², flexibel
Application

HELUKABEL® CAN Bus for fixed installation and occasion motion, for normal requirements. The two signal pairs are provided in the form twisted pairs. As a result, the diameter is somewhat larger than that of 800685. In the event of diameter problems, please have a look at this type. For cable lengths up to 600m (observe CAN specifications).

Downloads
Product Sheet

Part no.

Designation

803722

2x2x0.50 mm² (stranded)