BUS Cables

HELUKABEL® ASI - BUS cable A-BUS UL-CSA 2x1,5 105°

Logo Image
Produktfoto
Cable structure
2x1.5 mm²
Description
AS-Interface, TPE 105°, UL/CSA
Application

HELUKABEL® A-Bus TPE UL/CSA for demanding temperature requirements up to 105 °C and with improved flame retardance specifically for the American market. The special outer sheath makes the cable resistant to many oils, greases and cooling lubricants and thus suitable for applications in wet surroundings, in machinery and plant construction as well as in the machine tool and automotive industries.

Norms and standards
  805693 805694
Geltende Normen: ASI-Norm ASI-Norm
UL-Style: CMG CMG
CSA-Norm: CSA FT4 CSA FT4
Downloads
/opc/workarea/suppliers/DNT/documents/pdf/db/1DB_805693_en.pdf

Part no.

Designation

805693

2x1.5 mm²

805694

2x1.5 mm²