BUS Cables

HELUKABEL® A-BUS PUR 2X2.5 GELB PUR, UL/CSA

Logo Image
Produktfoto
Cable structure
2x2.5 mm²
Description

AS-Interface Long Distance, PUR, UL/CSA

Application

AS components are interconnected with this special system cable. With the AS interface, the cable assembly from the control system to the sensor/actuator is not needed. The AS interface is the field bus system that transmitts both data and power in one single cable. With fast contacting in penetration technique, the possibility of errors in cabling is largely reduced. The special outer jacket provides protection against oil, grease, and refrigerant lubricants, and the cable is therefore even suitable for applications in wet surroundings, in machinery and plant construction, as well as in the machine tool and automotive industry. The PUR variant is suitable for heavy-duty industrial environments.

Because of the cross section 2,5qmm it is possible to realize longer distances.

These types are certified for the American market (UL 1581, FT2) through the use of special materials.

Norms and standards

UL Style 21866

Downloads
Product Sheet

Part no.

Designation

804410

2x2.5 mm²

804411

2x2.5 mm²