HELUcond PA6-S

corrugated tubes, polyamide

Produktfoto
Properties

resistant to a multitude of

  • fuels

  • mineral oils

  • greases

  • weak bases

  • weak acids

Note

Suitable connection glands:

HELUquick, HSSV.

Description

HELUcond PA6-S

Description

Cable protection tube for medium to heavy-duty applications.

Capacity/100mm NW 17: approx. 350 N

Areas of application
  • Plant and machine construction

  • Robot construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Rail technology

  • Installation technology

  • Control cabinet construction

fine profile

Part no.

grey

Part no.

black

trade size

mm

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

920154

920155

4,5

4,5

7,1

100

o. r.

o. r.

o. r.

92724

92723

7,5

6,6

10,0

50

o. r.

o. r.

o. r.

92676

92713

10,0

9,8

12,8

50

o. r.

o. r.

o. r.

92677

92714

12,0

12,3

15,7

50

o. r.

o. r.

o. r.

92678

92715

17,0

16,6

21,1

50

o. r.

o. r.

o. r.

92679

92716

23,0

23,1

28,4

50

o. r.

o. r.

o. r.

92685

92717

29,0

28,9

34,5

25

o. r.

o. r.

o. r.

92686

92718

37,0

34,0

42,2

25

o. r.

o. r.

o. r.

92687

92719

50,0

45,6

53,8

25

o. r.

o. r.

o. r.