Fibre Optic Cable flexible

HELUCOM® WK AT-V(ZN)YY

Logo Image
Produktfoto
Description
Fibre-optic cables, flexible robust
Application

The HELUCOM ® range is set apart by its extreme rugged yet flexible design. It is used wherever demanding environmental conditions and movements occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example industry applications, TV transmissions, etc.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Outer
sheath
material

Inner
sheath
material

Min. stat.
bending radius
mm

Flame
proof

halogen-
free

UL

Weight

kg / km

Part no.

Fibre-optic cable

4

Multimode G50/125

OM2

7,4

PVC

PVC

90

yes

no

no

65

803364