Fibre Optic Cable flexible

HELUCOM® WK AT-V(ZN)H(ZN)11Y, AT-V(ZN)Y(ZN)Y

Logo Image
Produktfoto
Description
Fibre-optic cables, flexible robust
Application

The HELUCOM ® WK range is set apart by its extreme rugged yet highly-flexible design. It is used wherever demanding environmental conditions and extreme movements occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example Windturbines, TV transmissions, mobile field applications, etc.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Outer
sheath
material

Inner
sheath
material

Min. stat.
bending radius
mm

Flame
proof

halogen-
free

UL

Weight

kg / km

Part no.

AT-V(ZN)H(ZN)11Y

4

Multimode G50/125

OM2

8,5

PUR

ULSZH

100

yes

yes

no

125

803346

AT-V(ZN)Y(ZN)Y

4

Multimode G50/125

OM2

8,5

PVC

PVC

130

yes

no

yes

125

803348

AT-V(ZN)H(ZN)11Y

12

Multimode G50/125

OM2

12,4

PUR

ULSZH

190

yes

yes

no

320

803347

AT-V(ZN)H(ZN)11Y

12

Single-mode E9/125

ITU-T G.652

12,4

PUR

ULSZH

190

yes

yes

no

320

804700

AT-V(ZN)Y(ZN)Y

12

Multimode G50/125

OM2

12,4

PVC

PVC

190

yes

no

yes

320

803349