Fibre Optic Cable flexible

HELUCOM® WK A-V(ZN)YY, UL/CSA

Logo Image
Produktfoto
Description
Fibre-optic mobile cables
Application

These HELUCOM® cables were designed as mobile field cables. They are easily wound up on a drum and are very tension-proof. As the outer sheath is tightly anchored on the aramid braiding, it is especially suitable for mobile use. The advantage of these cables is obvious especially where mobile fibre-optic lines have to be installed, such as windturbine projects, TV transmission, supervision of protected areas, etc. This series with PVC jacket is certified according the UL/CSA standard OFNG/ FT4.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Outer
sheath
material

Inner
sheath
material

Min. stat.
bending radius
mm

Flame
proof

halogen-
free

UL

Weight

kg / km

Part no.

Fibre-optic cable

4

Multimode G50/125

OM2

7,0

PVC

PVC

75

yes

no

yes

50

802792

Fibre-optic cable

4

Multimode G62.5/125

OM1

7,0

PVC

PVC

75

yes

no

yes

50

803934

Fibre-optic cable

4

Single-mode E9/125

ITU-T G.652

7,0

PVC

PVC

75

yes

no

yes

50

803935