Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® micro A-DQ2Y, central

Logo Image
Produktfoto
Description

Fibre-optic outdoor cables HELUCOM micro A-DQ2Y, central

Application

These HELUCOM® micro fibre-optic cables are characterized by a design that is slim but robust. Around a central tube, there is a composite of swelling fleece with characteristics that ensure the strain relief, and waterproofing in longitudinal direction of the cable.  Another feature is the low  adhesion of the outer jacket. Therefore these cables can be blowing into microducts. A typical application is FTTH within communal building projects.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ2Y central

4

Single-mode E9/125

ITU-T G.652

4

2,5

180

40,0

1,40

100

6,0

803664

A-DQ2Y central

4

Single-mode E9/125

ITU-T G.657

4

2,5

180

40,0

1,40

100

6,0

805672

A-DQ2Y central

12

Single-mode E9/125

ITU-T G.652

12

2,5

180

40,0

1,40

100

6,0

803929

A-DQ2Y central

12

Single-mode E9/125

ITU-T G.657

12

2,5

180

40,0

1,40

100

6,0

805673