Fibre Optic cable Industry HCS acc. DIN VDE 0888

HELUCOM® I-VH, I-VHH

Logo Image
Produktfoto
Description

Fibre-optic cables HCS, I-VH, I-VHH

Application

These HELUCOM® HCS fibre lines are suitable for stationary installation indoors. For heavy-duty mechanical requirements, such as application in industrial environments, a version with PUR outer sheath is available on request. With a HCS fibre transmission lengths of up to 300m can be achieved. With the tight buffer construction, direct plug manufacturing, even on site, poses no problems.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

I-VH

1

HCS 200/230

2,8

300

40

10

0,26

2,8

800579

I-VHH

2

HCS 200/230

3,8 x 6,6

600

50

10

0,52

30,0

81238