Fibre Optic Breakout cable, drag chain

HELUCOM® AT-W(ZN)Y(ZN)11Y

Logo Image
Produktfoto
Description
Fibre-optic cables, high flexible
Application

The HELUCOM ® range is set apart by its rugged and high flexible design. It is used wherever demanding environmental conditions while moving applications occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example drag chains. This serie can be used within PROFIBUS and PROFInet communications.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

 

Weight

kg / km

Part no.

AT-W(ZN)Y(ZN)11Y

2

Multimode G50/125

OM2

10,5

1000

150

700

 

100

805690