Fibre Optic Breakout cable universal

HELUCOM® AT-W(ZN)H(ZN)H

Logo Image
Produktfoto
Description
Fibre-optic cables, indoor/outdoor robust
Application

The HELUCOM ® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example Installation in backbones (805691) or in trays within industry areas (805689).

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

 

Weight

kg / km

Part no.

AT-W(ZN)H(ZN)H

2

Multimode G50/125

OM2

9,2

1200

90

500

 

80

805689

AT-W(ZN)H(ZN)H

2

Multimode G50/125

OM4

9,2

1200

90

500

 

80

805691