Fibre Optic Breakout cable outdoor divisible

HELUCOM® AT-V(ZN)HH(ZN)B2Y

Logo Image
Produktfoto
Description
Fibre-optic cables, outdoor robust
Application

The HELUCOM ® range is set apart by its extreme rugged roden protected design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example industry applications, etc.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

Caloric load

app. MJ / m

Weight

kg / km

Part no.

AT-V(ZN)HH(ZN)B2Y

4

Multimode G50/125

OM2

13,5

1200

340

300

2,95

140

801352