Fibre Optic Breakout cable outdoor

HELUCOM® AT-V(ZN)H(ZN)BH

Logo Image
Produktfoto
Description
Fibre-optic cables, outdoor robust
Application

The HELUCOM ® range is set apart by its rugged design. It is used wherever demanding environmental conditions while fixed installations occur. The tight buffer structure enables the cable to be pre-assembled on site with ease. Applications are for example tray installation or building installation within industry areas. This series can be used within PROFIBUS and PROFInet communications.

Downloads
Product Sheet

Designation

Number of
fibres

Fibre type

Fibre category

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Max.
transverse
pressure
N / cm

 

Weight

kg / km

Part no.

AT-V(ZN)H(ZN)BH

4

Single-mode E9/125

ITU-T G.652

9,0

1000

90

600

 

85

805687