Fibre Optic Outdoor Cable acc. DIN VDE 0888

HELUCOM® A-DQ(ZN)(SR)2Y

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables, metal armouring A-DQ(ZN)(SR)2Y
Application

These HELUCOM® fibre-optic cables are characterized by a compact construction with a swelling fleece. Above-average rodent protection is achieved with the metallic rodent protection (steel groove) and an outer sheath made of PE. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DQ(ZN)(SR)2Y

4

Multimode G50/125

OM2

4

9,5

1500

95,0

2,00

500

115,0

802917

A-DQ(ZN)(SR)2Y

4

Multimode G62.5/125

OM1

4

9,5

1500

95,0

2,00

500

115,0

803925

A-DQ(ZN)(SR)2Y

4

Single-mode E9/125

ITU-T G.652

4

9,5

1500

95,0

2,00

500

105,0

803927

A-DQ(ZN)(SR)2Y

12

Multimode G50/125

OM2

12

9,5

1500

95,0

2,00

500

115,0

802918

A-DQ(ZN)(SR)2Y

12

Multimode G62.5/125

OM1

12

9,5

1500

95,0

2,00

500

115,0

803926

A-DQ(ZN)(SR)2Y

12

Single-mode E9/125

ITU-T G.652

12

9,5

1500

95,0

2,00

500

115,0

803928

A-DQ(ZN)(SR)2Y

24

Single-mode E9/125

ITU-T G.652

24

9,5

1500

95,0

2,00

500

115,0

804797