Fibre Optic Outdoor Cable

HELUCOM® A-DF(ZN)2Y(SR)2Y

Logo Image
Produktfoto
Description
Fibre-optic outdoor cables, metal armouring A-DF(ZN)2Y(SR)2Y
Application

These HELUCOM® fibre-optic cables are characterized by a stranded construction with jelly filling. They are made waterproof in longitudinal direction by filling a jelly mass into the stranding cavities. Above-average rodent protection is achieved with the metallic rodent protection (corrugated steel) and the second outer sheath made of PE. This construction is particularly used in the area of telecommunication and long distance, but also in regular channels and tubes where rodent infestation is possible.

Downloads
Product Sheet

Designation

No. of
fibres

Fibre type

Fibre category

Number
of fibres
per core

Outer Ø

app. mm

Max.
tensile
force N

Min. stat.
bending radius
mm

Caloric load

app. MJ / m

Max.
transverse
pressure
N / cm

Weight

kg / km

Part no.

A-DF(ZN)2Y(SR)2Y

12

Single-mode E9/125

ITU-T G.652

2

13,0

2500

200,0

4,30

400

160,0

805244

A-DF(ZN)2Y(SR)2Y

24

Single-mode E9/125

ITU-T G.652

4

13,0

2500

200,0

4,30

400

160,0

805245

A-DF(ZN)2Y(SR)2Y

48

Single-mode E9/125

ITU-T G.652

12

13,5

2500

210,0

4,50

400

170,0

805246

A-DF(ZN)2Y(SR)2Y

60

Single-mode E9/125

ITU-T G.652

12

13,5

2500

210,0

4,50

400

170,0

805247