Fibre Optic Processing Technic

Tools for handling of POF I

Logo Image
Produktfoto
Description
Tools for POF processing I
Application
Tool for damage-free cutting and crimping of 2.2 mm synthetic fibres (POF). Repolishing is no longer necessary.
Norms and standards
  • The application area is POF fibres with 2.2 mm diameter
  • Interchangeable cutting device
  • Stripping length of 4.0 - 20.0 mm
  • Tool made of burnished special tool steel with plastic handle
  • Simple time and cost-saving operation
Scope of delivery
Pliers made from special tool steel with cutting device and stripping knife
Downloads
Product Sheet

Part no.

Designation

800382

HELUCUT`n STRIPP