HCS Processing Technic

HCS plug manufacture toolbox

Logo Image
Produktfoto
Description
HCS CONNECTOR ASSEMBLY CASE, F-SMA
Application
This box can be used for both, mobile applications on site and stationary applications.
Norms and standards

The assembly toolbox contains all necessary processing tools for professional HCS 200/230µm plug assembly "adhesive technique" for F-SMA plugs. Essential components are: Crimping pliers, 3 x fibre strippers (0,6, 0,3, 0,18mm), scoring pin, hardening oven, manual microscope (100x), change adapter ST, polishing paper (grain 0.3µm, 5µm), polishing plate, cutter, polishing disk, epoxy adhesive, syringe and aluminum case.

Options

Naturally, we can also supply toolboxes for processing HP and Toshiba plug systems.

Downloads
Product Sheet

Part no.

Designation

801404

HCS CONNECTOR ASSEMBLY CASE FOR F-SMA PLUG