Fibre Optic Connecting Technics

HELUCOM CONNECTING SYSTEMS Plugs

Logo Image
Produktfoto
Description
Fibre-optic plug, fibre-optic couplings
Application
Fibre-optic plugs and couplings serve as links or removable connections for equipment outputs or distribution centers.
Scope of delivery
Fibre-optic plug
Options

On request, we also supply APC designs with 8° or 9° diagonal cross section or other plug connector types.

Downloads
Product Sheet

Part no.

Type

Suitable for fibre type

Unit

80396

ST

Multi-mode

50

81062

SC

Multi-mode

50

81063

SC duplex

Multi-mode

50

800728

SC duplex

Single-mode

50

800725

F-SMA

Multi-mode

50

800727

F-SMA

Single-mode

50

800723

LC

Multi-mode

50

800726

LC

Single-mode

50

82025

MT-RJ

Multi-mode

50

800724

FC

Multi-mode

50

800720

E2000

Single-mode

50

800721

DIN

Multi-mode

50