Fibre Optic Connection Technics

HELUCOM CONNECTING SYSTEMS INDUSTRY Patch-Panel top hat rail vertikal

Logo Image
Produktfoto
Cable structure

Fibre Optic DIN RAIL splicebox vertical, telescope partially configured with couplings MM

Description

Fibre Optic DIN RAIL splicebox vertical, telescope partially configured with couplings MM

Application

The Fibre Optic DIN rails are used for installing preassembled Breakout cables with cable splitter WKOM-03. The compact and robust construction and handsome design make them suitable for applications in the industry. The panels consist of a metal housing with integrated coupling heads are built in at the front. Breakout cables are inserted up and down. Modern components provide for excellent attenuation and low reflection losses.

Options
On request, different assembly variations, such as F-SMA, FC/PC, and DIN and/or diagonal cross section designs, are also available.
Downloads
Product Sheet

Part no.

Number of couplers

Type of coupler

Unit

804303

2

SC duplex

1

804305

4

ST

1

804307

2

LCdx

1