Fibre Optic Connection Technics

HELUCOM CONNECTING SYSTEMS INDUSTRY Patchcables I-V(ZN)HH 2K 200/230µm

Logo Image
Produktfoto
Cable structure
Jumper cable I-V(ZN)HH 2K 200/230µm (HCS)
Description
HCS-fibre connection-cable (jumper cable)
Application

HCS (Hard Clad Silica) connection cables from HELUCOM® are particularly used in applications involving machine tools and industrial equipment, e.g. for connecting controller and drive. Systems such as LIGHTBUS rely on HCS fibre. HCS jumper cables are characterized by a significantly more robust structure compared to traditional glass fibre lines. The version with FRNC sheathing is designed for normal mobile implementation.

Options

These connecting cables are also available in other lengths and with other plug types, on request. We also supply jumper cable with PUR or PE sheath reinforcement for implementation in extreme industrial environments.

Downloads
Product Sheet

Part no.

End 1

End 2

Fibre type

Length

m

Unit

801415

ST

ST

HCS 200/230

2

10

801416

HFBR 4521 simplex

HFBR 4521 simplex

HCS 200/230

2

10

801414

F-SMA

F-SMA

HCS 200/230

2

10

801476

F07 duplex

F07 duplex

HCS 200/230

2

10