Produktfoto
Cable structure

Fibre Optic Burial Sleeve 48

Description

Fibre Optic Burial Sleeve 48 Fibre capacity

Application

This fiber optic sleeve is suitable for use with up to 48 fibers and is therefore suitable for most applications in optical distribution networks. The fiber optic sleeve is to chemical and mechanical influences in all fields of optical crosslinked, resistant. In the sleeve set are all included for the complete assembly of the sleeve parts required. The type and number of splice trays are selected according to the particular application. The joint consists of two plastic parts and mastic sealants. The wedge slide closure enables easy and fast closing the outdoor sleeve. Through the closure mechanism short installation times and simple open and closed again be made possible.

Downloads
Product Sheet

Part no.

Type

Unit

802936

Fibre Optic Burial Sleeve 24 Fibre capacity

1

804300

Fibre Optic Burial Sleeve 48 Fibre capacity

1