Fibre Optic Connecting Technics

HELUCOM CONNECTING SYSTEMS Adapters

Logo Image
Produktfoto
Description
FO Adapter
Downloads
Product Sheet

Part no.

Type

Suitable for fibre type

Unit

800729

SC / ST

Single-mode

50

802252

ST / ST

Multi-mode

50

80605

ST / ST

Single-mode

50

81069

SC / ST

Multi-mode

50

805112

SC / SC

Multi-mode

50

81065

SC / SC

Multi-mode

50

800731

SC / SC

Single-mode

50

805111

SC / SC

Single-mode

50

81070

SC duplex / ST

Multi-mode

50

800730

SC duplex / ST

Single-mode

50

81066

SC duplex / SC duplex

Multi-mode

50

800732

SC duplex / SC duplex

Single-mode

50

82026

MT-RJ / MT-RJ

Multi-mode

50

800735

LC / LC

Multi-mode

50

800736

LC / LC

Single-mode

50

800733

E2000 / E2000

Single-mode

50

800737

FC/PC / FC/PC

Multi-mode

50

800738

F-SMA / F-SMA

Multi-mode

50

800734

DIN / DIN

Multi-mode

50