Audio & Light

AES/EBU & DMX cables

Logo Image
Produktfoto
Application
The 2-core HELUSOUND® AES/EBU & DMX patch cable is protected against external interferences by its copper spiral screen. This cable is suitable for permanent laying for the control of lighting systems or for connecting digital audio amplifiers. It can be installed indoors and outdoors. The max. transmission path for DMX control amounts approx. 1000m.
Downloads
Data sheet

Part no.

Cable structure

Conductor
resistance

Ohm / km

Outer diameter

approx. mm

Cop.
weight

kg / km

Weight

approx. kg / km

400032

2x0,34

< 53,0

6,4

18,0

50,0

400033

4x0,34

< 53,0

7,0

29,0

65,0