Copper band

suitable for EMC

Logo Image
Produktfoto
Properties
  • self-adhesive
  • with protective cover for the adhesive
  • electrically conductive adhesive
  • adhesive strength 900g/inch (according to KS A 1107)
  • thickness approx 40µm
  • thickness incl. adhesive approx 70µm
Note
Other dimensions on request.
Description

Copper band

Description

Stabilizes the braided ends of shielded cables and wires.

Downloads
Data sheet

Part no.

Width

mm

Length

m

Unit

Net EUR/item at a purchase of

1

2 - 5

6 - 10

905122

10

33

1

o. r.

o. r.

o. r.

905116

15

33

1

o. r.

o. r.

o. r.

905117

20

33

1

o. r.

o. r.

o. r.

905118

25

33

1

o. r.

o. r.

o. r.

905119

50

33

1

o. r.

o. r.

o. r.