BUS Cables

BUS Cables CAN-Bus 0,5 mm², drag chain

Logo Image
Produktfoto
Cable structure
1x2x0.5 mm² (stranded)
Description
CAN bus 0.5 mm², drag chain
Application

HELUKABEL® CAN Bus is designed for guided continous motion in cable carriers. For long cable lengths acc. ISO 11898 (observe CAN specifications).

As 1- or 2-pair (starquad) version availiable

Norms and standards
Standard: CAN ISO 11898-2  
Downloads
Product Sheet

Part no.

Designation

805685

1x2x0.5 mm² (stranded)

805696

4x1x0.5 mm² (stranded)