HELUcond CO-PA

Corrugated tubes, polyamide

Produktfoto
Properties

Resistant to a multitude of:

  • Fuels

  • Mineral oils

  • Greases

  • Weak bases

  • Weak acids

Note

Suitable connection glands:

COV

Description

HELUcond CO-PA

Description

The dividable and reclosable cable protection tube for subsequent mechanical protection.

 

  • Trouble-free retrofitting

  • High mechanical strength

  • Simple installation of pre-fabricated cables

  • Repair of existing systems

Areas of application
  • Plant and machine construction

  • Automation technology

  • Vehicle construction and shipbuilding

  • Railway technology

  • Installation technology

  • Control cabinet construction

Downloads
Data sheet

Part no.

black

Nominal size

mm

Inner Ø

mm

Outer Ø

mm

Per
metres

Net EUR/100 metres at a purchase of

up to 100

101 - 500

501 - 1000

90061

10,0

8,8

13,5

50

o. r.

o. r.

o. r.

90062

14,0

13,2

18,7

50

o. r.

o. r.

o. r.

90063

20,0

20,2

25,7

50

o. r.

o. r.

o. r.

90064

23,0

23,9

31,3

50

o. r.

o. r.

o. r.

90065

37,0

32,5

43,2

25

o. r.

o. r.

o. r.

90066

45,0

43,1

54,2

25

o. r.

o. r.

o. r.

920179

70,0

67,0

79,8

10

o. r.

o. r.

o. r.