TY-RAP® special cable tie

Cable tie with steel lug lock

Produktfoto
Description

TY-RAP® (special types)

Description

Cable tie with steel lug lock made of corrosion-resistant, non-magnetic steel.

This technology enables the cable tie to offer excellent binding properties even under most rigorous conditions such as heat, cold, humidity. It is impervious to vibrations and external influences.

Downloads
Data sheet

with assembly hole

Part no.

transparent

Type T & B

Colour

Length

mm

Width

mm

Bundle Ø

mm

Capacity

N

Hole Ø

mm

Field

W x H

Unit

Net EUR/100 items at a purchase of

up to 1000

1001 - 5000

5001 - 10000

91093

TY 33M

transparent

102,0

2,3

16,0

80

3

-

1000

o. r.

o. r.

o. r.

91094

TY 34M

transparent

151,0

3,5

29,0

180

4.4

-

1000

o. r.

o. r.

o. r.

91095

TY 635M

transparent

198,0

4,7

45,0

220

4

-

1000

o. r.

o. r.

o. r.

91096

TY 35M

transparent

199,0

4,7

45,0

220

5.1

-

1000

o. r.

o. r.

o. r.

91098

TY 37M

transparent

356,0

7,7

90,0

540

6.7

-

500

o. r.

o. r.

o. r.