TRAYCONTROL® 600

flexible, oil resistant, open installation TC-ER, PLTC-ER, ITC-ER, NFPA 79

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • PVC power cable acc. to
    UL Std.1277 and UL Std.2277
  • Temperature range
    UL/CSA TC -40°C  to  +90°C
    UL/AWM -40°C  to  +90°C
  • Nominal voltage
    TC  600 V
    AWM  1000 V
    WTTC  1000 V
  • Test voltage
    3000 V
  • Minimum bending radius
    5x cable Ø
  • Insulation resistance
    min. 20 MOhm x km
  • Radiation resistance
    up to 80x106 cJ/kg (up to 80 Mrad)
Cable structure
  • Bare copper conductor, fine wire
    with AWG dimensions
  • Core insulation of special PVC
    with transparent nylon skin
  • Core identification to DIN VDE 0293
    black cores with continuous white
    numbering
  • GN-YE conductor, 3 cores and above
    in the outer layer
  • Cores stranded in layers with
    optimal lay length
  • Separator
  • Outer sheath of special PVC
  • Sheath colour: black (RAL 9005)
  • With length marking in feet
Properties
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
  • UV resistant
Tests
  • Self-extinguishing and flame retardant
    acc. to CSA FT4
  • UL:
    TC-ER, PLTC-ER (AWG 18 - AWG 12),
    ITC-ER (AWG 18 - AWG 12),
    UL Type WTTC, UL Type MTW,
    NFPA 79, Oil Res I (Oil Res II also
    available), 90° C dry / 75° C wet,
    Class 1 Div. 2 per NEC Art. 336, 392, 501
  • CSA:
    c(UL) CIC-TC FT4, CSA AWM I/II A/B FT4
Note
Advantages
  • TC-ER, Tray Cable Exposed Run
  • Simple installation
  • Outstanding flexibility
Application
NFPA 79 conformant flexible power cable up to 600 V (WTTC 1000 V), for all machinery in plant construction. Suitable for installation in dry, humid and damp environments, outdoors and pipes. For underground installation and for open, unprotected installation from the cable rack to machines in industrial plants.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

Cross-
section mm²

No.cores
x AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

62020

0,507

2  x  20

6,6

9,8

60,0

62021

0,507

3  x  20

7,0

14,6

64,0

62022

0,507

4  x  20

7,5

19,5

79,0

62023

0,507

5  x  20

8,1

24,4

92,0

62024

0,507

7  x  20

8,7

34,1

124,0

62025

0,507

9  x  20

9,8

43,8

210,0

62026

0,507

12  x  20

10,1

58,4

263,0

62027

0,507

18  x  20

12,9

87,6

305,0

62028

0,507

25  x  20

15,7

121,7

371,0

62902

0,963

2  x  18

7,3

18,5

68,0

62903

0,963

3  x  18

7,6

27,8

68,0

62904

0,963

4  x  18

8,2

37,0

97,0

62905

0,963

5  x  18

8,9

46,3

116,0

62906

0,963

7  x  18

9,6

64,8

147,0

62907

0,963

9  x  18

11,0

83,2

186,0

62908

0,963

10  x  18

11,6

92,5

199,0

62909

0,963

12  x  18

12,2

111,0

250,0

62910

0,963

15  x  18

13,5

138,7

292,0

62911

0,963

16  x  18

13,6

147,9

306,0

62912

0,963

18  x  18

15,0

166,4

365,0

62913

0,963

19  x  18

15,1

175,7

384,0

62914

0,963

25  x  18

17,4

231,2

480,0

62915

0,963

27  x  18

17,7

249,6

521,0

62916

0,963

34  x  18

19,7

314,4

625,0

62917

0,963

37  x  18

20,1

342,0

684,0

62918

0,963

41  x  18

21,0

379,0

744,0

62919

0,963

50  x  18

24,0

462,3

933,0

62920

0,963

61  x  18

25,2

564,0

1095,0

62921

1,31

2  x  16

7,8

25,2

80,0

62922

1,31

3  x  16

8,2

37,8

86,0

62923

1,31

4  x  16

8,8

50,3

120,0

62924

1,31

5  x  16

9,6

62,9

130,0

62925

1,31

6  x  16

10,2

75,5

164,0

62926

1,31

7  x  16

10,5

88,0

188,0

62927

1,31

8  x  16

11,1

100,7

201,0

62928

1,31

9  x  16

12,0

113,2

238,0

62929

1,31

10  x  16

12,4

125,8

259,0

62930

1,31

12  x  16

13,6

151,0

301,0

62931

1,31

14  x  16

14,5

176,1

356,0

62932

1,31

15  x  16

15,2

188,7

379,0

62933

1,31

16  x  16

16,0

201,3

405,0

62934

1,31

18  x  16

16,4

226,4

430,0

62935

1,31

19  x  16

16,6

239,0

450,0

62936

1,31

20  x  16

17,2

251,6

481,0

62937

1,31

25  x  16

18,9

314,5

564,0

62938

1,31

27  x  16

19,3

339,6

629,0

62939

1,31

30  x  16

20,0

377,3

701,0

62940

1,31

34  x  16

22,5

427,6

775,0

62941

1,31

40  x  16

23,5

503,1

946,0

62942

1,31

41  x  16

24,0

515,7

967,0

62943

1,31

50  x  16

26,1

628,8

1137,0

62944

1,31

61  x  16

27,5

767,2

1345,0

62945

2,08

2  x  14

8,9

40,0

100,0

62946

2,08

3  x  14

9,2

60,0

117,0

62947

2,08

4  x  14

10,1

80,0

141,0

62948

2,08

5  x  14

10,9

100,0

152,0

62949

2,08

6  x  14

11,5

120,0

216,0

62950

2,08

7  x  14

12,0

140,0

255,0

62951

2,08

9  x  14

14,7

180,0

312,0

62952

2,08

10  x  14

15,8

200,0

378,0

62953

2,08

12  x  14

16,4

240,0

434,0

62954

2,08

16  x  14

18,0

320,0

550,0

62955

2,08

18  x  14

18,9

359,0

616,0

62956

2,08

19  x  14

19,0

380,0

634,0

62957

2,08

25  x  14

23,0

500,0

817,0

62958

3,31

2  x  12

9,7

63,0

132,0

62959

3,31

3  x  12

10,2

95,0

177,0

62960

3,31

4  x  12

11,2

127,0

201,0

62961

3,31

5  x  12

12,3

159,0

274,0

62962

3,31

6  x  12

13,6

191,0

315,0

62963

3,31

7  x  12

13,9

222,0

353,0

62964

3,31

9  x  12

16,4

286,0

476,0

62965

3,31

12  x  12

18,3

381,0

613,0

62966

3,31

16  x  12

19,8

508,0

783,0

62967

3,31

19  x  12

22,3

604,0

918,0

62968

3,31

20  x  12

23,1

636,0

916,0

62969

3,31

25  x  12

25,8

794,0

1286,0

62970

5,26

2  x  10

12,2

101,0

213,0

62971

5,26

3  x  10

12,9

151,5

283,0

62972

5,26

4  x  10

15,0

202,0

387,0

62973

5,26

5  x  10

16,3

252,5

473,0

62974

5,26

7  x  10

17,7

353,5

607,0

62975

5,26

9  x  10

20,6

454,5

771,0

62976

5,26

12  x  10

24,1

606,0

1061,0

62977

5,26

19  x  10

27,2

959,5

1528,0

62978

8,37

4  x  8

19,2

321,4

615,0

62979

8,37

5  x  8

21,0

401,8

768,0

62980

13,3

3  x  6

19,5

383,1

700,0

62981

13,3

4  x  6

22,4

510,7

907,0

62982

13,3

5  x  6

24,5

638,4

1100,0

62983

21,2

3  x  4

24,4

610,6

1061,0

62984

21,2

4  x  4

27,0

814,1

1366,0

62985

21,2

5  x  4

29,9

1017,6

1631,0

62986

33,6

3  x  2

28,2

967,7

1480,0

62987

33,6

4  x  2

31,4

1290,3

1922,0

62988

33,6

5  x  2

34,6

1612,8

2360,0

62989

42,3

4  x  1

35,6

1624,0

2397,0

62990

52,9

4  x  1/0

38,7

2031,0

2938,0

62991

67,3

4  x  2/0

42,1

2584,0

3569,0

62992

84,4

4  x  3/0

49,4

3256,0

4181,0

62993

106,7

4  x  4/0

52,0

4097,0

5747,0

62994

128,4

4  x  250 kcmil

55,8

4931,0

7591,0

62995

181,9

4  x  350 kcmil

64,3

6985,0

8299,0

62996

257,6

4  x  500 kcmil

74,1

9892,0

11549,0