THHN/THWN (250 kcmil - 1000 kcmil)

90°C, 600 V, UL listed, PVC + nylon single core

Logo Image
Produktfoto
Technical data
  • PVC + Nylon insulated single cores to
    UL Std.83 and UL Std.1063 (MTW)
  • Temperature range
    THHN dry environments: 90°C
    THWN wet environments: 75°C
  • Nominal voltage
    600 V
  • Minimum bending radius
    8x core Ø
  • Test voltage (Spark test)
    AWG 14 to AWG 10 = 7,5 kV
    AWG 8 to AWG 2/0 = 10 kV
    AWG 3/0 to AWG 4/0 = 12,5 kV
    kcmil 250 to kcmil 500 = 15 kV
    kcmil 600 to kcmil 1000 = 17,5 kV
Cable structure
  • Bare copper conductor,
    with AWG dimensions
  • Core insulation of PVC
    and Nylon-sheath
  • Core identification coloured
Properties
Resistant against
  • Oils
  • Gasoline
  • Water
  • Acids
  • Ozone
  • Lyes
  • Sunlight
  • Abrasion
Note
  • 1 kcmil = 1000 circ mils = 0,5067 mm².
  • Please add the appropriate item number
    when ordering using the following indicator:
    0 = green
    1 = black
    2 = blue
    3 = brown
    4 = red
    5 = white
    6 = grey
    7 = yellow
    8 = orange
    9 = pink
Application

For the electronical installation of machine tools and the relative control.
THWN = Thermoplastic PVC-insulated building wire, Heat resistant 75°C, for Wet and dry locations, flame retardant.

THHN = Thermoplastic PVC-insulated building wire, Nylon sheath, 90°C, 600 V, for dry and damp locations.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.

Downloads
Data sheet

Part no.

Cross-
section mm²

AWG-No.

Cond. make-up

n x wire Ø

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

63331

127

250 kcmil

37 x 2,088

18,29

1178,0

1277,0

63341

152

300 kcmil

37 x 2,286

19,56

1410,0

1515,0

63351

178

350 kcmil

37 x 2,47

21,08

1645,0

1753,0

63361

203

400 kcmil

37 x 2,7

22,35

1902,0

1998,0

63371

254

500 kcmil

37 x 2,95

24,13

2345,0

2466,0

63381

304

600 kcmil

61 x 2,52

26,75

2920,0

3000,0

63391

380

750 kcmil

61 x 2,82

29,36

3658,0

3713,0

63401

507

1000 kcmil

61 x 3,25

33,27

4858,0

4796,0