SUPERTRONIC®-330 PURö

cable for drag chains, halogen-free, meter marking

Logo Image Logo Image Logo Image
Produktfoto
Technical data
  • Special PUR sheathed cable
  • Temperature range
    flexing -30°C to +80°C
    fixed installation -40°C to +80°C
  • Nominal voltage
    300 V
  • Test voltage
    core/core 1500 V
  • Insulation resistance
    min. 100 MOhm x km
  • Capacitance
    core/core 60 pF/m
  • Minimum bending radius
    flexing 5x cable Ø
    fixed installation 3x cable Ø
  • Radiation resistance
    up to 100x106 cJ/kg (up to 100 Mrad)
Cable structure
  • Bare copper conductor, extra fine wire,
    acc. to DIN VDE 0295 cl.6, col. 4,
    BS 6360 cl.6
  • Core insulation of PP
  • Core identification to DIN 47100,
    coloured
  • Cores stranded in layers with
    optimal lay length
  • Wrapping over the outer layer
  • Outer sheath of special full-polyurethane
    compound type TMPU acc. to
    DIN VDE 0207-363-10-2 /
    DIN EN 50363-10-2
    and acc. to UL Std.1581 tab.50227
  • Sheath colour: grey (RAL 7001)
  • With meter marking
Properties
  • Low adhesion
  • High flexibility at low temperatures
  • High abrasion resistance
  • Tear and cut-resistant
  • Notch resistant
  • Resistant to
    UV-radiation, Oxygen, Ozone, Hydrolysis,
    Oil
  • Partially resistant to
    Microbial attack, Hydraulic fluids, Coolant
    emulsion, Alkalis
  • The materials used during manufacturing
    are cadmium-free, contain no silicone
    and are free from substances harmful
    to the wetting properties of lacquers
Tests
  • PUR outer sheath, flame retardant
    acc. to DIN VDE 0482-332-1-2 /
    DIN EN 60332-1-2 / IEC 60332-1-2
     
Note
  • AWG sizes are approximate equivalent
    values. The actual cross section is in mm².
Application
For installation in dry, moist and wet rooms and outdoors with free movement without tensile stress or forced movements, impressively proven in drag chain application. A highly flexible PUR control cable, suitable for frequent and quick lifting and bending stresses in machine engineering and construction, in robot technology and on permanently moving machine components. Long service life guarantees reliable function and high cost-efficiency. For applications which go beyond standard solutions (for example for composting appliances or high shelf conveyors with extremely high processing speeds etc.) we recommend for our especially developed enquiry sheet for energy guiding systems. Before installation in cable trays please read the instructions. Further technical details see selection table for drag chain cables, see chapter "Technical Informations". Attractive for export-oriented mechanical engineering.
CE = Product conforms with Low-Voltage Directive 2014/35/EU.
Downloads
Data sheet
Certificate of compliance

Part no.

No.cores x
cross-sec.
mm²

AWG-No.

Outer Ø

app. mm

Cop.
weight

kg / km

Weight

app. kg / km

49764

2 x 0,14

26

3,9

2,8

22,0

49765

3 x 0,14

26

4,0

4,1

24,0

49766

4 x 0,14

26

4,3

5,6

29,0

49767

5 x 0,14

26

4,7

7,0

33,0

49768

7 x 0,14

26

5,3

9,8

47,0

49769

10 x 0,14

26

6,1

14,0

57,0

49770

12 x 0,14

26

6,2

16,8

63,0

49771

14 x 0,14

26

6,5

19,6

72,0

49772

18 x 0,14

26

7,2

25,2

80,0

49773

24 x 0,14

26

8,2

33,6

110,0

49774

25 x 0,14

26

8,6

35,0

115,0

49775

2 x 0,25

24

4,3

5,0

26,0

49776

3 x 0,25

24

4,5

7,5

30,0

49777

4 x 0,25

24

4,8

10,0

39,0

49778

5 x 0,25

24

5,2

12,5

44,0

49779

7 x 0,25

24

6,0

17,5

52,0

49780

10 x 0,25

24

6,9

25,0

70,0

49781

12 x 0,25

24

7,1

30,1

84,0

49782

14 x 0,25

24

7,4

35,0

97,0

49783

18 x 0,25

24

8,2

45,0

114,0

49784

24 x 0,25

24

9,6

60,0

157,0

49785

25 x 0,25

24

10,1

62,5

160,0

49786

2 x 0,34

22

4,6

6,8

31,0

49787

3 x 0,34

22

4,8

10,2

38,0

49788

4 x 0,34

22

5,2

13,6

51,0

49789

5 x 0,34

22

5,6

17,0

54,0

49790

7 x 0,34

22

6,5

23,8

77,0

49791

10 x 0,34

22

7,5

34,0

104,0

49792

12 x 0,34

22

7,7

40,8

122,0

49793

14 x 0,34

22

8,1

47,6

140,0

49794

18 x 0,34

22

9,2

61,2

162,0

49795

24 x 0,34

22

10,7

81,5

204,0

49796

25 x 0,34

22

11,2

85,0

229,0